IESNA:LM-63-2002
[TEST]P955843
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-9)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB8C-935-U-SLL-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](8) 90 CRI, 3500K, 615mA LIGHTSQUARES WITH 26 LEDS EACH AND SPILL LIGHT ELIMINATOR LEFT OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]32151
TILT=NONE
208 -1 1 37 41 1 1 1.5 1.5 0
1 1 399.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90 95 105 115 125 135 145 155 165 175
180 185 195 205 215 225 235 245 255 265
270 275 285 295 305 315 325 335 345 355
360
4451.9 4987.9 5574.8 6157.3 6640.2 6959.1 7118.6 7187.2 7251.5 7340.1
7461.9 7608.1 7798.6 7991.2 8199.4 8482.9 8890.5 9484.1 10361.2 11577.1
13191.8 15322.5 18228.4 21834.2 24159.8 23597.2 21871.8 19497.5 16934.9 14503
12015.7 9271.4 6345.6 3729.8 1512.8 381 0
4451.9 5025.5 5663.4 6327.9 6855 7200.5 7371.1 7422 7448.6 7461.9
7495.1 7539.4 7597 7621.4 7698.9 7871.6 8175.1 8657.9 9439.8 10589.3
12137.5 14297 17546.2 22321.4 28671.5 30691.4 29061.3 27127.7 24988.1 22760
19473.1 15216.1 10604.8 6456.3 2549.3 815.1 0
4451.9 5109.7 5862.8 6631.3 7267 7652.4 7763.1 7694.5 7530.6 7293.6
7032.2 6781.9 6533.9 6303.5 6190.6 6325.7 6914.8 7960.2 9224.9 10409.9
11532.8 12841.8 14631.4 17211.7 22153.1 28071.2 26864.1 23995.9 22113.2 20824.2
18988.1 16332.4 12759.9 8881.6 3472.9 571.4 0
4451.9 5154 6068.7 6906 7574.8 7900.4 7893.8 7612.5 7167.3 6697.8
6252.6 5880.5 5592.5 5424.2 5590.3 6416.5 7822.9 9541.7 11355.6 13267.1
15357.9 17349.1 19249.4 21453.2 24711.3 28870.8 29679.2 27535.2 25129.9 22664.7
19736.7 15805.3 11149.6 5397.6 2113 237 0
4451.9 5222.7 6113 6994.6 7676.7 8004.5 7865 7368.9 6742.1 6239.3
5791.9 5435.3 5180.6 5123 5603.6 6877.2 8768.7 11145.2 14075.5 17637
21541.8 25557.4 29570.7 33178.7 37278.4 41048.1 42002.8 40277.4 36988.3 32600.6
26830.9 18886.2 12257.1 6777.5 3269.1 378.7 0
4451.9 5227.1 6124.1 6994.6 7654.6 7946.9 7805.2 7322.4 6700 6141.8
5694.4 5344.5 5114.1 5147.4 5816.2 7317.9 9484.1 12323.5 15931.5 20037.9
24224 28321.5 32443.4 36691.5 41495.6 44988.4 45185.5 42430.2 37628.4 31276.2
24636 18299.2 11958.1 6956.9 2757.5 347.7 0
4451.9 5227.1 6102 6941.4 7546.1 7822.9 7789.7 7477.4 6996.8 6469.6
6000.1 5650.1 5408.7 5388.8 5915.9 7236 9171.8 11486.3 14190.7 17189.6
20186.3 23196.3 26088.9 28994.8 32977.2 36879.8 37923 35980.5 32678.2 28379.1
23579.5 18277.1 13765.4 8197.2 3111.9 274.6 0
4451.9 5167.3 5982.4 6746.5 7300.2 7583.7 7674.5 7623.6 7413.2 7096.4
6744.3 6405.4 6113 5955.8 6102 6817.4 8117.5 9794.1 11581.5 13238.3
14837.4 16241.6 17566.1 19417.7 22939.4 26476.5 26020.3 23016.9 20243.9 17792
14731.1 11069.9 7426.5 3612.4 1014.4 124 0
4451.9 5165.1 5893.8 6564.9 7049.9 7320.1 7475.2 7574.8 7625.8 7641.3
7614.7 7539.4 7446.4 7344.5 7329 7508.4 8057.7 9018.9 10365.6 11898.3
13654.7 15834.1 18713.4 22452.1 26381.3 27121.1 23005.8 17778.7 13076.6 9521.7
7473 5459.6 3960.2 2330 649 26.6 0
4451.9 5043.3 5656.8 6221.6 6633.5 6881.6 7065.4 7224.9 7373.3 7561.6
7765.3 7969.1 8228.2 8476.3 8813 9315.7 10040 11074.3 12640.3 14775.4
17384.5 20412.2 24009.2 28031.4 29473.2 27349.2 22328.1 16755.5 11315.8 8161.8
5904.8 3940.3 2372.1 547.1 13.3 0 0
4451.9 5030 5605.8 6093.1 6465.2 6691.1 6857.2 7030 7193.9 7382.2
7612.5 7860.6 8168.4 8505.1 8925.9 9526.1 10354.5 11475.2 12954.8 14848.5
17300.3 20239.5 22963.8 24545.2 24243.9 21922.8 17621.5 12784.2 8203.9 5831.7
4024.4 2522.7 1404.2 305.7 0 0 0
4451.9 4943.6 5466.3 5891.5 6208.3 6416.5 6560.4 6717.7 6883.8 7054.4
7269.2 7526.1 7825.1 8157.4 8556 9078.7 9780.9 10708.9 11896.1 13546.1
15696.8 17761 18773.2 18425.5 17205.1 15158.6 11933.7 8075.4 4361.1 2575.9
1419.7 635.7 245.9 31 0 0 0
4451.9 4892.6 5298 5594.8 5818.5 5953.6 6048.8 6172.8 6281.4 6385.5
6531.6 6726.6 6956.9 7178.4 7415.4 7705.5 8046.6 8456.4 8959.1 9461.9
9614.7 9109.8 7831.8 6332.3 4662.3 3235.9 2285.7 1650.1 1158.4 832.8
562.6 336.7 188.3 84.2 15.5 0 0
4451.9 4766.4 5067.6 5289.1 5417.6 5484 5530.5 5550.5 5537.2 5486.2
5410.9 5371.1 5326.8 5220.4 4987.9 4655.7 4310.1 3980.1 3696.6 3503.9
3406.5 3317.9 3196.1 2990.1 2832.8 2711 2334.5 1891.5 1249.2 874.9
624.6 434.1 287.9 124 17.7 0 0
4451.9 4640.1 4857.2 5021.1 5109.7 5131.8 5080.9 4943.6 4722.1 4434.2
4124.1 3873.8 3709.9 3610.2 3530.5 3413.1 3244.8 3083.1 2956.8 2890.4
2890.4 2908.1 2912.6 2894.8 2764.2 2476.2 2170.6 1966.8 1656.7 1331.1
965.7 633.5 345.5 135.1 8.9 0 0
4451.9 4538.3 4642.4 4762 4848.3 4839.5 4722.1 4494 4217.1 3958
3743.1 3590.3 3501.7 3435.3 3357.7 3238.1 3069.8 2866 2666.7 2509.4
2425.3 2436.4 2505 2551.5 2533.8 2456.3 2288 2015.5 1712.1 1426.4
1158.4 910.3 662.2 385.4 166.1 0 0
4451.9 4400.9 4434.2 4518.3 4611.4 4655.7 4587 4436.4 4268.1 4117.4
3964.6 3791.9 3612.4 3437.5 3266.9 3087.5 2890.4 2682.2 2485.1 2323.4
2179.4 2057.6 1953.5 1887.1 1867.1 1860.5 1825.1 1745.3 1608 1415.3
1091.9 748.6 414.2 219.3 79.7 0 0
4451.9 4310.1 4228.2 4245.9 4381 4553.8 4688.9 4699.9 4604.7 4454.1
4279.1 4070.9 3829.5 3574.8 3333.4 3103 2883.8 2671.1 2480.7 2332.3
2223.7 2152.9 2095.3 2024.4 1915.9 1745.3 1568.1 1439.7 1324.5 1196
1027.7 795.1 511.6 296.8 97.5 0 0
4451.9 4201.6 4011.1 3982.3 4115.2 4449.7 4808.5 4976.8 4925.9 4735.4
4507.3 4274.7 4028.8 3756.4 3484 3218.2 2967.9 2737.6 2536 2381
2263.6 2181.6 2148.4 2126.3 2077.5 1971.2 1842.8 1696.6 1548.2 1375.4
1165 908.1 668.9 420.8 137.3 0 0
4451.9 4097.5 3811.8 3670 3738.7 4075.4 4569.3 4965.7 5061 4894.9
4618 4352.2 4106.4 3849.4 3594.7 3340 3087.5 2841.7 2626.8 2462.9
2325.6 2234.8 2168.4 2139.6 2097.5 2020 1909.2 1785.2 1650.1 1499.5
1291.3 1025.5 753.1 414.2 128.5 4.4 0
4451.9 4004.5 3690 3503.9 3530.5 3831.7 4288 4686.7 4910.4 4848.3
4615.8 4352.2 4106.4 3862.7 3623.5 3384.3 3136.3 2892.6 2680 2500.6
2347.8 2243.7 2166.1 2119.6 2070.9 1982.3 1851.6 1709.9 1568.1 1402
1196 925.8 673.3 358.8 97.5 0 0
4451.9 3986.8 3612.4 3353.3 3304.6 3503.9 3860.5 4268.1 4538.3 4564.8
4420.9 4197.2 3975.7 3769.7 3565.9 3346.7 3116.3 2883.8 2668.9 2485.1
2327.8 2214.9 2117.4 2028.8 1922.5 1765.2 1546 1291.3 1052.1 854.9
660 440.8 268 135.1 11.1 0 0
4451.9 3878.2 3417.5 3054.3 2874.9 2883.8 2996.7 3149.5 3271.4 3335.6
3335.6 3255.9 3154 3045.4 2925.8 2799.6 2675.6 2540.5 2378.8 2212.7
2053.2 1871.6 1683.3 1519.4 1353.3 1129.6 908.1 746.4 617.9 491.7
361 223.7 104.1 28.8 0 0 0
4451.9 3798.5 3269.1 2828.4 2556 2438.6 2400.9 2396.5 2383.2 2363.3
2321.2 2241.4 2146.2 2033.2 1900.4 1791.8 1685.5 1603.6 1550.4 1528.3
1499.5 1437.4 1337.8 1211.5 1060.9 903.7 757.5 629 507.2 396.5
283.5 159.5 68.7 11.1 0 0 0
4451.9 3758.6 3169.5 2688.8 2372.1 2214.9 2132.9 2062 1982.3 1893.7
1814 1749.7 1676.7 1616.9 1546 1475.1 1399.8 1302.3 1193.8 1103
1010 925.8 852.7 795.1 730.9 651.2 562.6 474 378.7 290.1
197.1 124 59.8 2.2 0 0 0
4451.9 3725.4 3109.7 2615.8 2283.5 2106.3 1997.8 1893.7 1794 1694.4
1599.1 1517.2 1439.7 1362.1 1291.3 1222.6 1149.5 1074.2 1003.3 928
857.2 795.1 739.8 680 609.1 547.1 476.2 396.5 305.7 225.9
163.9 97.5 33.2 0 0 0 0
4451.9 3756.4 3129.6 2626.8 2268 2059.8 1920.3 1814 1723.2 1634.6
1546 1461.8 1375.4 1297.9 1227 1156.2 1083.1 1003.3 923.6 841.6
770.8 711 660 615.7 571.4 522.7 456.3 383.2 318.9 263.6
203.8 139.5 50.9 0 0 0 0
4451.9 3774.1 3151.8 2642.3 2259.2 2006.7 1858.3 1763 1678.9 1590.3
1506.1 1421.9 1346.6 1275.8 1209.3 1138.4 1067.6 987.8 908.1 828.4
757.5 706.5 664.5 629 586.9 529.4 451.8 387.6 338.9 287.9
225.9 150.6 59.8 17.7 0 0 0
4451.9 3774.1 3176.1 2662.3 2252.5 1964.6 1807.3 1716.5 1632.4 1548.2
1455.2 1375.4 1306.8 1231.5 1158.4 1085.3 1010 934.7 859.4 788.5
730.9 693.3 657.8 620.2 562.6 482.8 385.4 338.9 290.1 237
172.8 90.8 37.7 8.9 0 0 0
4451.9 3849.4 3271.4 2755.3 2307.9 1973.4 1796.3 1701 1616.9 1546
1464 1386.5 1311.2 1238.1 1162.8 1089.7 1014.4 941.3 872.7 810.6
759.7 719.8 680 631.2 560.4 447.4 336.7 290.1 243.6 192.7
137.3 79.7 42.1 17.7 4.4 0 0
4451.9 3893.7 3335.6 2819.5 2356.6 2004.5 1807.3 1703.2 1621.3 1546
1468.5 1393.2 1320.1 1247 1176.1 1105.2 1032.1 961.3 894.8 835
784.1 742 697.7 642.3 564.8 447.4 332.2 285.7 237 188.3
130.7 77.5 44.3 22.1 11.1 0 0
4451.9 3911.5 3377.7 2874.9 2400.9 2059.8 1816.2 1714.3 1623.5 1559.3
1486.2 1413.1 1342.2 1271.3 1202.7 1136.2 1065.4 994.5 928 861.6
808.4 764.1 717.6 666.7 571.4 454 352.2 307.9 256.9 206
146.2 88.6 53.2 33.2 19.9 8.9 0
4451.9 4035.5 3570.4 3089.7 2613.5 2194.9 1900.4 1736.5 1647.9 1577
1512.8 1446.3 1379.9 1313.4 1244.8 1176.1 1107.4 1036.6 972.3 910.3
854.9 804 753.1 695.5 624.6 533.8 420.8 358.8 305.7 252.5
192.7 121.8 75.3 48.7 35.4 17.7 0
4451.9 4128.5 3745.3 3317.9 2861.6 2427.5 2064.3 1791.8 1656.7 1577
1512.8 1448.5 1384.3 1317.8 1251.4 1180.5 1105.2 1036.6 970.1 908.1
857.2 804 748.6 686.6 617.9 542.6 456.3 383.2 330 276.9
221.5 159.5 82 48.7 31 15.5 0
4451.9 4217.1 3949.1 3610.2 3231.5 2815.1 2407.6 2015.5 1718.7 1592.5
1517.2 1448.5 1384.3 1317.8 1247 1178.3 1105.2 1032.1 961.3 885.9
815.1 748.6 686.6 629 580.3 522.7 451.8 376.5 305.7 250.3
201.6 150.6 84.2 37.7 19.9 6.6 0
4451.9 4358.9 4230.4 4033.3 3714.3 3348.9 2983.4 2611.3 2128.5 1740.9
1557.1 1470.7 1399.8 1331.1 1264.7 1196 1125.2 1054.3 981.2 903.7
830.6 757.5 691 629 569.2 507.2 440.8 376.5 305.7 232.6
179.4 126.2 79.7 42.1 19.9 8.9 0
4451.9 4505 4531.6 4505 4352.2 4113 3829.5 3515 3111.9 2591.4
2053.2 1654.5 1464 1377.6 1313.4 1251.4 1185 1127.4 1072 1005.6
939.1 857.2 775.2 699.9 640.1 582.5 640.1 671.1 507.2 405.3
268 197.1 113 55.4 26.6 13.3 0
4451.9 4649 4841.7 4999 5061 5012.2 4855 4649 4456.3 4226
3873.8 3395.4 2835 2263.6 1800.7 1554.8 1484 1430.8 1337.8 1253.6
1189.4 1131.8 1049.8 990 1043.2 1083.1 912.5 693.3 420.8 314.5
234.8 170.5 115.2 66.4 33.2 11.1 0
4451.9 4795.2 5156.2 5492.9 5743.2 5887.1 5896 5814 5736.5 5712.1
5696.6 5630.2 5499.5 5335.6 5127.4 4886 4582.6 4292.4 4190.5 4571.5
5397.6 6183.9 6301.3 5461.9 3853.9 2283.5 1348.9 848.3 586.9 429.7
325.6 234.8 159.5 90.8 35.4 8.9 0
4451.9 4936.9 5444.1 5946.9 6367.7 6638 6766.4 6810.7 6855 6932.5
7052.1 7207.2 7393.2 7563.8 7734.3 7862.8 8066.5 8432 9114.2 10230.5
11679 13249.3 14782 15960.3 16097.7 14992.4 12870.6 10055.5 7021.1 4387.7
2549.3 1517.2 863.8 325.6 99.7 4.4 0
4451.9 4987.9 5574.8 6157.3 6640.2 6959.1 7118.6 7187.2 7251.5 7340.1
7461.9 7608.1 7798.6 7991.2 8199.4 8482.9 8890.5 9484.1 10361.2 11577.1
13191.8 15322.5 18228.4 21834.2 24159.8 23597.2 21871.8 19497.5 16934.9 14503
12015.7 9271.4 6345.6 3729.8 1512.8 381 0
